Product Number: 82248
Analog Video, RG6 #18 Solid BC, Foil + 65% TC Braid, Flamarrest® Jacket, CMP
18 AWG solid .040" bare copper conductor, plenum, foam FEP insulation, Duofoil®; tinned copper braid shield (65% coverage), Flamarrest® jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.222 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 5.1 Ohm/1000ft | 5.1 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.09 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.6 dB/100ft |
100 MHz | 2.2 dB/100ft |
200 MHz | 3 dB/100ft |
400 MHz | 4.6 dB/100ft |
700 MHz | 6.6 dB/100ft |
900 MHz | 7.7 dB/100ft |
1000 MHz | 8.2 dB/100ft |
1500 MHz | 10.7 dB/100ft |
1600 MHz | 11 dB/100ft |
2000 MHz | 12.9 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
75°C |
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
28 lbs/1000ft |
---|---|
Max. Pull Tension |
45 lbs |
Min. Bend Radius/Minor Axis |
2.25 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
RG Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
9248 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
History
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
82248 8771000 | Natural | Reel | 1,000 ft | 612825196488 |
82248 877U1000 | Natural | UnReel | 1,000 ft | 612825196518 |