Product Number: 9224
Audio Coax, Low Noise, RG-59, 22 AWG Solid BCCS, 95% BC Brd, PVC Jkt
Audio Coax, Low Noise, RG-59, 22 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, PVC Conductive Layer, 95% Bare Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Low noise microphone, Analog audio, Instrumentation |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
22 | Solid | BCCS - Bare Copper Covered Steel | 0.025 in | 1 |
Conductor Count |
1 |
---|
Insulation
Layer | Material | Nominal Diameter |
---|---|---|
1 | PE - Polyethylene | 0.146 in |
2 | PVC - Polyvinyl Chloride (Conductive) | 0.154 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.242 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
54 Ohm/1000ft | 54 Ohm/1000ft | 2.5 Ohm/1000ft | 2.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
22 pF/ft |
Inductance
Nominal Inductance |
---|
0.124 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.56 ns/ft | 65% |
Voltage
Voltage Rating [V] |
---|
300 V RMS |
Electrical Characteristics Notes |
NBS Low Noise Test (Modified) MIL-C-17 Paragraph 4.8.14, 5 mV Peak to Peak Max |
---|
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
36 lbs/1000ft |
---|---|
Max. Pull Tension |
80 lbs |
Min. Bend Radius/Minor Axis |
2.4 in |
Standards
CPR Euroclass |
Eca |
---|---|
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Not recommended for RF use. Nominal voltage breakdown conductor to shield: 30 kV rms. Nominal voltage breakdown jacket (shield to water): 30 kV rms. |
---|
History
Update and Revision |
Revision Number: 0.242 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.242 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9224 010U500 | Black | UnReel | 500 ft | 612825358145 |
9224 0101000 | Black | Reel | 1,000 ft | 612825357810 |