Product Number: 2183R
4K UHD Media Cable, 4 Pr #23, F/UTP, PVC Jacket, CMR
4 Pair 23 AWG Solid Bare Copper Conductors, PP Insulation, F/UTP, Helical TC Drain, Ripcord, PVC Jacket, Riser CMR-LP (0.6A)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 23 | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.48 in (12 mm) | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (Solid) TC | Two drain wires applied helically for added flexibility |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.290 in (7.37 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.290 in (7.37 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Conductor DCR | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Pair(s) | 23.2 Ohm/1000ft | 93.8 Ohm/km (28.6 Ohm/1000ft) | 72% | 2.8 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation |
---|---|---|
90°C | -20°C to +90°C | 0°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.9 in (74 mm) | 2.9 in (74 mm) |
Max. Pull Tension |
52.8 lbs (23.9 kg) |
---|---|
Bulk Cable Weight |
36 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A) |
CEC / C(UL) Compliance |
CMR |
IEEE Compliance |
POE per 802.3af & POE+ 802.3at-2009 |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class D |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
2183P |
Product Notes
Notes |
Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings. |
---|
History
Update and Revision |
Revision Number: 0.414 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.414 Revision Date: 12-22-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2183R 0101000 | Black | Reel | 1,000 ft | 612825391746 |
2183R 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825391739 |
2183R 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825433330 |
2183R 0105000 | Black | Reel | 5,000 ft | 612825398776 |