Product Number: CAT6+ MDVO JACKS
CAT6+ Modular Jack, RJ45, MDVO Style
CAT6+ MDVO Jacks are available in several colors.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 2400 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T |
---|
Physical Characteristics (Overall)
Height |
0.765 in |
---|---|
Width |
0.77 in |
Depth |
1.29 in |
Wiring Scheme |
T568A/B |
Packaging |
Individually packaged in a plastic bag. Standard pack of 50 units. |
Weight |
0.014 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Copper Alloy with 50 µ inch Gold over Nickel | Lead Frame |
Rear Connection | Copper Alloy with Nickel Plating | IDC |
Connector Body | Plastic - UL940V-0 |
Electrical Characteristics
Dielectric Strength |
1,000V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temperature Range |
-10°C to +60°C |
Mechanical Characteristics
Footprint/Type |
MDVO |
---|---|
Tool Compatibility |
Belden 110 Connecting Tool, MediaFlex Termination Station |
Plug /Jack Compatibility |
RJ45, RJ11 |
Termination Front Connection |
Mated Connection |
Termination Front Connection Durability |
1,000 cycles |
Termination Rear Connection |
Gas Tight IDC Connection |
Termination Rear Connection Durability |
20 terminations |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
Data Category |
Category 6 |
---|---|
TIA/EIA Compliance |
Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Third Party Performance Verification |
ETL - Verified Category 6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels |
---|
Product Notes
Included Parts |
1 T-Bar +1 Dust Cap |
---|---|
Notes |
Please see Installation Guide PX103329 |
History
Update and Revision |
Revision Number: 0.376 Revision Date: 02-06-2024 |
---|
Information
Update and Revision |
Revision Number: 0.376 Revision Date: 02-06-2024 |
---|
Part Numbers
Item # | Color | Packaging |
---|---|---|
AX101064 | Almond | Single Pack |
AX101066 | Black | Single Pack |
AX101063 | Gray | Single Pack |
AX102563 | Ivory | Single Pack |