Product Number: RVAFFPUBK30O-S1
REVConnect 10GX I/O FlexPlug, CAT6A, Bonded-Pair, 1/Pack, 4 Pair, 23 AWG Solid, T568A/B-T568A/B
REVConnect 10GX I/O FlexPlug, CAT6A, Single Packaging (incl. 1 core), Bonded-Pair, 4 Pair, 23 AWG Solid, UTP, CMR/CMX, T568A/B-T568A/B
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
10GX System, TIA Category 6A, ISO Class EA, 10G Base-T |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material |
---|
PO - Polyolefin |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Nominal Diameter |
0.255 in. |
---|---|
Material |
PVC - Polyvinyl Chloride |
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a clear plastic bag. |
Weight |
0.139 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Cable End 1, Plug | Polycarbonate | RJ45 |
Cable End 1, Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | RJ45 Blades |
Cable End 2, Connection | 50uin Gold plated contacts | REVConnect |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
High Frequency
Frequency [MHz] | Min. NEXT [dB] | Min. RL (Return Loss) [dB] |
---|---|---|
1 MHz | 65 dB | 19.8 dB |
4 MHz | 65 dB | 21.6 dB |
8 MHz | 65 dB | 22.5 dB |
10 MHz | 65 dB | 22.8 dB |
16 MHz | 63 dB | 23.4 dB |
20 MHz | 61 dB | 23.7 dB |
25 MHz | 59.2 dB | 24 dB |
31.25 MHz | 57.3 dB | 23 dB |
62.5 MHz | 51.3 dB | 20 dB |
100 MHz | 47.3 dB | 18 dB |
200 MHz | 41.4 dB | 15 dB |
250 MHz | 39.5 dB | 14 dB |
300 MHz | 37.2 dB | 12.8 dB |
400 MHz | 33.7 dB | 10.9 dB |
500 MHz | 30.9 dB | 9.5 dB |
625 MHz | 28.3 dB | 8 dB |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
2.75 in. |
---|---|
Tool Compatibility |
RVUTT01 Termination Tool |
Plug /Jack Compatibility |
RJ45, REVConnect Core |
Termination Rear Connection |
Mated Connection |
Termination Interface
Termination | Connection | Durabilities |
---|---|---|
Cable End 1 - RJ45 | Mated Connection | 750 Cycles |
Cable End 2 - RevConnect | Mated Connection | 200 Cycles |
Standards
UL Rating |
UL94 V-0, UL1863 |
---|---|
Data Category |
Category 6A |
TIA/EIA Compliance |
Category 6A - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
MII Order #39 (China RoHS) |
EUP 50 |
---|
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes - Cable only |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
REVConnect |
---|
History
Update and Revision |
Revision Number: 0.88 Revision Date: 05-10-2023 |
---|
Information
Update and Revision |
Revision Number: 0.88 Revision Date: 05-10-2023 |
---|
Part Numbers
Item # | Color | Packaging | Put-Up Type | Length | UPC |
---|---|---|---|---|---|
RVAFFPUBK30O-S1 | Black | Individually packaged in a clear plastic bag. | Single Pack | 0.76 m | 611589247450 |