Product Number: PP12M-MSSV4D-PP12M-MSSV4D-0342
M12 cordset, Push Pull, similar PROFINET Type C, PUR green cable, shielded, male, straight, D-coded, 4-Pin, 2x2x0.34mm², star-quad, PoE
M12 cordset, Push Pull, similar PROFINET Type C, CAT 5, PUR green cable, shielded, male to male, straight to straight, D-coded, 4-Pin, 2x2x0.34mm², star-quad, PoE, 100Base-T, 100 Mbit/s, Fast Ethernet, 63 V DC, 4 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), star-quad: white & blue, yellow & orange, cULus, UL 2238
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Technical Data Side 1
Product Sub Family |
M12 Standard push pull |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Snap Ring |
Number of Pins |
4 |
Coding |
D |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 85 °C |
Operating Temperature (UL) |
max. 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
PA |
Shielding Material |
GD-Zn, nickel-plated |
Fastening Torque (Attachment) |
PushPull |
Cable Data
Cable Number |
342 |
---|---|
Conductor Size |
2x2x0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 Mio. |
Cycles (Torsion) |
˃ 2 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
green |
Cable Diameter D |
ø 6.50 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.58 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
Core Colors |
quad: white & blue, yellow & orange |
Technical Data Side 2
Product Sub Family, Side 2 |
M12 Standard push pull |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Snap Ring |
Number of Pins, Side 2 |
4 |
Coding, Side 2 |
D |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V0 |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Black |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
PA |
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2 |
PushPull |
Approvals
UL-File |
pending |
---|---|
UL |
UL 2238; cULus (pending) |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|---|
Oil Resistance |
IEC 60811:404 |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
History
Update and Revision |
Revision Number: 0.16 Revision Date: 09-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.16 Revision Date: 09-19-2024 |
---|
Part Numbers
Item # | Item Description |
---|---|
935302004 | PP12M-MSSV4D-PP12M-MSSV4D-0342-0500 |
935302003 | PP12M-MSSV4D-PP12M-MSSV4D-0342-0300 |
935302002 | PP12M-MSSV4D-PP12M-MSSV4D-0342-0200 |
935302001 | PP12M-MSSV4D-PP12M-MSSV4D-0342-0100 |