Product Number: PP12M-MSSV8X-PP12M-MSSV8X-0478
M12 cordset, Push Pull, Industrial CAT 7, PUR black cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+
M12 cordset, Industrial CAT 7, Push Pull acc. to IEC 61076-2-010, PUR black cable, shielded, male to male, straight to straight, X-coded acc. to IEC 61076-2-109, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+, 10GBASE-T, 50 V AC / 60 V DC, 0.5 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, Twisted pairs: white & blue, white & orange, white & green, white & brown, Halogen free acc. IEC 60754-2, Oil resistance acc. IEC 60811-2-1, cULus, UL1863
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
0.5 A |
Rated Current (UL)* |
0.5 A |
Data Transmission |
Gigabit Ethernet Cat7 |
Data Transmission Rate |
10 Gbit/s |
Technical Data Side 1
Product Sub Family |
M12 Standard push pull |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Snap Ring |
Number of Pins |
8 |
Coding |
X |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 85 °C |
Operating Temperature (UL) |
max. 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-109/-010 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 V-0 |
Attachment Material |
PA |
Shielding Material |
GD-Zn, nickel-plated |
Fastening Torque (Attachment) |
PushPull |
Cable Data
Cable Number |
478 |
---|---|
Conductor Size |
4x2x0.14 mm² |
Number of Wires |
8 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 200.000 |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 6.80 ± 0.30 mm |
Wire Insulation Material |
PE |
Insulated Wire Diameter |
ø 1.05 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
0 °C - +50 °C |
UL Cable Type |
AWM: 21327 |
Flammability Class (Cable Jacket) |
FT-2 |
Core Colors |
Twisted pairs: white & blue, white & orange, white & green, white & brown |
Technical Data Side 2
Product Sub Family, Side 2 |
M12 Standard push pull |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Snap Ring |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
X |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-109/-010 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V0 |
Molded Body Material, Side 2 |
PA |
Molded Body Color, Side 2 |
Black |
Flammability Class (Molded Body), Side 2 |
UL 94 V0 |
Attachment Material, Side 2 |
PA |
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2 |
PushPull |
Approvals
UL-File |
pending |
---|---|
UL |
UL 2238; cULus (pending) |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
IEC 60754-1 |
---|---|
Oil Resistance |
IEC 60811-2-1 |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
History
Update and Revision |
Revision Number: 0.13 Revision Date: 09-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.13 Revision Date: 09-19-2024 |
---|
Part Numbers
Item # | Item Description |
---|---|
935300404 | PP12M-MSSV8X-PP12M-MSSV8X-0478-0500 |
935300403 | PP12M-MSSV8X-PP12M-MSSV8X-0478-0300 |
935300402 | PP12M-MSSV8X-PP12M-MSSV8X-0478-0200 |