Product Number: 0906 UTP 311
Molded Tee Connector: 3 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A
Molded Tee Connector: 3 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A
-
Availability:
-
Global inventory:
Specifications
Product description
Number of Pins |
3 |
---|
Technical data
Contact Bearer Color |
Yellow |
---|---|
Contact Bearer Material |
TPU |
Rated Current* |
8 A |
Rated Voltage |
600 V |
Type of Contact / Gender |
Male x 2 Female |
Product Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Ag/Au |
History
Update and Revision |
Revision Number: 0.34 Revision Date: 04-21-2025 |
---|
Information
Update and Revision |
Revision Number: 0.34 Revision Date: 04-21-2025 |
---|
Part Numbers
Item # | Item Description |
---|---|
3047 | 0906 UTP 303 |
900000072 | 0906 UTP 311 |