Product Number: PRKMWV 4-07

M8 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, orange body, 30 V AC/DC, 4 A; PVC orange cable, 4-wires, 0.25 mm²

M8 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, orange body, 30 V AC/DC, 4 A; PVC orange cable, 4-wires, 0.25 mm²

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 F&B (PVC)

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 70 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PVC

Contact Bearer Color

Orange

Molded Body Material

PVC

Molded Body Color

Orange

Attachment Material

Stainless Steel

O-Ring Material

EMDM, black

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Cable Number

007

Conductor Size

0.25 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.35 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

+ 5 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

+ 5 °C - + 60 °C

UL Cable Type

AWM: 2464

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
934773006 PRKMWV 4-07/2 M - 69K 2 m
934773007 PRKMWV 4-07/5 M - 69K 5 m
934773008 PRKMWV 4-07/10 M - 69K 10 m
934773009 PRKMWV 4-07/15 M - 69K 15 m
934773010 PRKMWV 4-07/20 M - 69K 20 m