Product Number: RKFM 4 M
M12 Standard Sensor/Actuator Receptacle Connector: Female, front mount, M12 - mating side, stranded wires - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
M12 Standard Sensor/Actuator Receptacle Connector: Female, front mount, M12 - mating side, stranded wires - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
-
Availability:
-
Global inventory:

Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Mating Side |
M12 |
Connecting Side |
Stranded Wires |
Connector Type |
Receptacle |
Type of Contact / Gender |
Female |
Connector Design |
Front Mount |
Number of Pins |
4 |
Coding |
A |
Attachment Type |
Screw-Locking |
Rated Voltage |
250 V |
Rated Voltage (UL) |
300 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Crimp |
Thread Size |
M16x1.5 |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Operating Temperature (UL) |
max. + 50 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Potted |
Yes |
Housing Material |
CuZn |
Housing Plating |
Nickel-plated |
Housing Color |
Silver |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
O-Ring Material |
FKM |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|---|
Accessories to Order Separately |
000-025-049 Mounting Nut M16x1.5 |
Cable Data
Cable Number |
908 43 |
---|---|
Conductor Size |
0.355 mm² |
Number of Wires |
4 |
Conductor material |
Cu |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.55 mm ± 0.1 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 20 °C - + 90 °C |
UL Cable Type |
AWM: 1007 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
Core Colors |
blue,brown, white, black |
Approvals
UL-File |
E315587 |
---|---|
UL |
cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
UL Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
UL Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
26129 | RKFM 4/0,5 M | 0.5 m |
72777 | RKFM 4/1 M | 1 m |
99332 | RKFM 4/1,55 M | 1.55 m |
58217 | RKFM 4/2 M | 2 m |