Product Number: RKT 12-10-345
M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 12-pin, A-coded, translucent body, 30 V AC/DC, 1.5 A; PUR black cable, 10-wires, 0.25 mm²
M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 12-pin, A-coded, translucent body, 30 V AC/DC, 1.5 A; PUR black cable, 10-wires, 0.25 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 |
---|---|---|---|---|---|---|---|---|---|---|---|
brown | blue | white | green | pink | yellow | black | grey | red | purple | n.c. | n.c. |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Number of Pins |
12 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
30 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
30 V AC/DC |
Rated Current* |
1.5 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
O-Ring Material |
FKM, green |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Data
Cable Number |
345 |
---|---|
Conductor Size |
0.25 mm² |
Number of Wires |
10 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black matt similarly RAL 9005 |
Cable Diameter D |
ø 6.30 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.20 ± 0.10 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness flexibility |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
15644 | RKT 12-10-345/0,5 M | 0.5 m | 1.5 A |
13441 | RKT 12-10-345/10 M | 10 m | 1.5 A |
13440 | RKT 12-10-345/5 M | 5 m | 1.5 A |