Product Number: RSMV 3-106
M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC grey cable, 3-wires, 0.34 mm²
M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC grey cable, 3-wires, 0.34 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M8 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
3 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Circuitry
Fastening Torque (Attachment) |
M 8x1: 30 Ncm, hand-tight |
---|
Cable Data
Cable Number |
106 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 3 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 3 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC TM2 |
Cable Jacket Color |
grey RAL 7000 |
Cable Diameter D |
ø 4.90 mm |
Wire Insulation Material |
PVC TI2 |
Insulated Wire Diameter |
ø 1.60 mm |
Ambient Temperature (Fixed Installation) |
- 30 °C - + 70 °C |
Ambient Temperature (Flex Installation) |
+ 5 °C - + 70 °C |
Flammability Class (Cable Jacket) |
IEC 60332-1 , VDE 0482-265-2-1 , EN 50265-2-1 |
Cable Characteristics |
Mainly plasticizer diffusion free; Exclusion of silicone |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Oil Resistance |
Good chemical and oil resistance |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
59473 | RSMV 3-106/10 M | 10 m |
59472 | RSMV 3-106/15 M | 15 m |
59469 | RSMV 3-106/20 M | 20 m |
2271 | RSMV 3-106/25 M | 25 m |