Product Number: N6R AM 4
N6R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey housing, 250 V, 10 A, w/ PG 16 panel thread, monoblock design
NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 6+PE pins, Grey housing, 250 V, 10 A, w/ PG 16 panel thread, monoblock design
-
Availability:
-
Global inventory:
Specifications
General Information
Note |
Do not connect or disconnect under load. |
---|
Product description
Description |
appliance plug |
---|---|
Housing Color |
grey |
Number of Pins |
6+PE |
Design Standard |
DIN EN 175201-804 |
Technical data
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
---|---|
Contact Bearer Material |
PBT GF |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
max. 50 |
Pin dimensions |
Ø 1,6 mm |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current* |
10 A |
Rated Impulse Voltage |
2,5 kV |
Rated Voltage |
250 V AC/DC |
Type of Contact / Gender |
male |
Type of Connection |
crimp |
Product Materials
Gasket Material |
NBR |
---|
Environmental conditions
Protection Degree / IP Rating (IEC 60529) |
IP65 |
---|
Accessories
Accessories to Order Separately |
Contact: RSC 162, 733-849-011, protection cover SHK 1 |
---|
History
Update and Revision |
Revision Number: 0.38 Revision Date: 04-01-2025 |
---|
Information
Update and Revision |
Revision Number: 0.38 Revision Date: 04-01-2025 |
---|
Part Numbers
Item # | Item Description |
---|---|
931592003 | N6R AM 4 |