Product Number: RK 40-839

7/8" Power Single-Ended Cordset: Female, straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

RK 40-839 - 7/8" Power Single-Ended Cordset: Female, straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

straight

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

10 A

Rated Current (UL)*

10

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

839

Conductor Size

16 AWG (65/34)

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.7 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.78 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.78 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
500004282 RK 40-839/2M 2 m
500004414 RK 40-839/3M 3 m
500004302 RK 40-839/4M 4 m
500003208 RK 40-839/5M 5 m
500004303 RK 40-839/6M 6 m
500003227 RK 40-839/10M 10 m
500004637 RK 40-839/15M 15 m
500004304 RK 40-839/16M 16 m
500004062 RK 40-839/17M 17 m
500003228 RK 40-839/20M 20 m
540003220 RK 40-839/22M 22 m
500004408 RK 40-839/25M 25 m
500004457 RK 40-839/30M 30 m
540004472 RK 40-839/23M 33 m
500004458 RK 40-839/40M 40 m
500004428 RK 40-839/50M 50 m
500004409 RK 40-839/70M 70 m
500004482 RK 40-839/90M 90 m