Product Number: RKT 5L-949
M12 Power Single-Ended Cordset: Female, straight, 5-pin(4+FE), L-coded, blue body, 50 V AC/60 V DC, 16 A; PUR grey cable, 1.50 mm²
M12 Power Single-Ended Cordset: Female, straight, 5-pin(4+FE), L-coded, blue body, 50 V AC/60 V DC, 16 A; PUR grey cable, 1.50 mm²
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
---|---|---|---|---|
brown | white | blue | black | pink |
Product Family |
Power Connector |
---|---|
Product Sub Family |
M12 Power |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
5(4+FE) |
Coding |
L |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
63 V |
Rated Voltage (UL) |
63 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
16 A |
Rated Current (UL)* |
16 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
-40 °C to +125 °C, notice derating |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuNi |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT GF |
Contact Bearer Color |
grey |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Molded Body Material |
TPE |
Molded Body Color |
blue |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
FKM |
Circuitry
Fastening Torque (Contact Screw) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Data
Cable Number |
949 |
---|---|
Conductor Size |
1.50 mm² |
Number of Wires |
5 |
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 7.5 x D |
Cycles (Bending) |
˃ 10 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
grey (RAL 7032) |
Cable Diameter D |
ø 8.0 ±0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 2.35 mm |
Ambient Temperature (Fixed Installation) |
-40 °C to +90 °C (UL AWM 80°C) |
Ambient Temperature (Flex Installation) |
-30 °C to +90 °C (UL AWM 80°C) |
Ambient Temperature (Fixed Installation short-term 100h) |
-40 °C to +125 °C |
Ambient Temperature (Drag Chain Inst) |
-20 °C to +60 °C |
UL Cable Type |
AWM: 20939 |
Flammability Class (Cable Jacket) |
VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Approvals
UL-File |
E497237 |
---|---|
UL |
UL 2237; cULus |
VDE |
VDE 61984 |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN VDE 0472 T.815 |
---|---|
Oil Resistance |
HD 22.10 Appendix A, DIN EN 60811-404 |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
934849075 | RKT 5L-949/2 M | 2 m |
934849076 | RKT 5L-949/5 M | 5 m |
934849077 | RKT 5L-949/10 M | 10 m |
934849078 | RKT 5L-949/15 M | 15 m |