Product Number: GDML 2011 LED 24 YE
GDM Legacy- 175301-803 (DIN 43650), Form A, 18mm, 2 Pole+Ground (Protective Earth), Translucent Housing, PG11 Black Gland Nut, PCBA with Yellow LED, 24V | 8 A, Steel Center Screw, Bulk Packaging
GDM Legacy- 175301-803 (DIN 43650), Form A, 18mm, 2 Pole+Ground (Protective Earth), Translucent Housing, PG11 Black Gland Nut, PCBA with Yellow LED, 24V | 8 A, Steel Center Screw, Bulk Packaging
-
Availability:
-
Global inventory:
Specifications
Face View
Product Life Cycle
Availability |
Last Time Buy |
---|---|
Last Order Date |
2024-08-02 |
Last Delivery Date |
2024-12-31 |
Technical data
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GDM Legacy |
Connector Type |
Field Attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Replaced by |
PF_GDM21FB-L14-10D |
Rated Voltage |
24 V |
Rated Impulse Voltage |
4.0 kV (PCBA 2.0 kV) |
Operating Voltage |
24 V AC/DC |
Rated Current* |
8 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Screw |
Cable Gland |
PG11 |
Conductor Cross Section |
0.25 - 1.5 mm² |
Suitable Cables |
Ø 4.5 - 11 mm |
Ambient Temperature (Operation)* |
-25°C to +80°C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Housing Material |
PA GF |
Housing Color |
Translucent |
Flammability Class (Housing) |
UL 94 HB |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
Black |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Sold separately |
Circuitry
Function Indicator |
Yellow LED |
---|---|
Fastening Torque (Contact Screw) |
(50-60) Ncm |
Fastening Torque (Cable Gland) |
(250-375) Ncm |
Fastening Torque (Attachment) |
(50-60) Ncm |
Approvals
VDE |
Yes |
---|---|
SEV |
Yes |
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Hirschmann / Lumberg Automation mating product |
Part Numbers
Item # | Item Description | Central Screw | Gasket | Packaging | Replaced By |
---|---|---|---|---|---|
932527002 | GDML 2011 LED 24 YE | 1- Steel Screw, Combi Head | 0 - Sold Separately | D - Collect packaging 50 pieces, assembled | ID: 934888177 Name: GDM21FB-L14-10D |