Product Number: 0980 ESL 109-122
LioN-P, PROFINET IO-Link Master, 4DI + 8IOL (8x M8), M12 L-coded Power Supply, Metal, 30 mm
LioN-P, IO-Link Master, PROFINET, industrial metal housing, 30 mm, up to IP69K, 4 digital input and 8 IO-Link Master, 8 x M8 B-coded I/O connection, 5-poles, 2 x M12 D-coded bus connection, 4-poles, 2 x M12 L-coded power supply connection, 5-poles
-
Availability:
-
Global inventory:
Specifications
Information
Product Family |
I/O Systems: Active - Standalone |
---|---|
Product Sub Family |
LioN-P |
Item Description |
0980 ESL 109-122 |
Device Type |
IO-Link Master |
Protocol |
PROFINET |
I/O Function |
4DI 8IOL |
Bus Connection |
M12, 4-poles, D-coded |
Power Connection (System Supply) |
M12 Power, 5-poles, L-coded |
I/O Connection |
M8, 5-poles, B-coded |
I/O Type |
Digital Input/ Digital Output/IO-Link |
General Data
Housing Material |
Metal, Zinc Die-cast |
---|---|
Housing Plating |
Nickel, matt |
Housing Color |
Grey Metallic |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Potted |
Yes |
Dimensions (W x H x D) |
30 mm x 43 mm x 204 mm |
Weight |
450 g |
Ambient Temperature (Operation)* |
-20 °C to 70 °C |
Ambient Temperature (Storage/Transport) |
-25 °C to 85 °C |
Permissible Humidity (Operation) |
5 % ... 95 % (For UL applications max. 80 %) |
Permissible Humidity (Storage/Transport) |
5 % ... 95 % (For UL applications max. 80 %) |
Air Pressure (Operation) |
80 kPa … 106 kPa (up to 2000 m above sea level) |
Air Pressure (Storage/Transport) |
80 kPa … 106 kPa (up to 2000 m above sea level) |
Flammabilty Class |
UL 94 (IEC 61010) |
Protection Class |
III, IEC 61140, EN 61140, VDE 0140-1 |
Pollution Degree |
3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance |
15 g / 5 -500 Hz |
Shock Resistance |
50 g / 11ms |
Mean Time To Failure (MTTF) |
675 years. acc. to Telcordia SR-332 (2011) 20°C |
Contact Base Material |
M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated |
Contact Bearer Material |
PA |
O-Ring Material |
FKM |
Mounting |
2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw) |
M4: 1 Nm |
Fastening Torque (Ground Connection (FE)) |
M4: 1 Nm |
Fastening Torque (Bus Connection) |
M12: 0.5 Nm |
Fastening Torque (Power Connection) |
M12: 0.5 Nm |
Fastening Torque (I/O Connection) |
M8: 0.3 Nm |
Included in Delivery |
Attachable Labels: 15x, Sealing Caps: 5x M12 |
PROFINET
Protocol |
PROFINET |
---|---|
Connection |
M12 LAN, 4-poles, D-coded |
Number of Connections |
2 |
Specification |
V2.3X |
Conformance Class |
C |
Performance Class |
RT (switch supports IRT) |
Netload Class |
II |
Transmission Rate |
Fast Ethernet (10/100 Mbit/s), Full Duplex |
Transmission Method |
100 BASE-TX, with auto negotiation and auto crossing |
Cycle Time / Update Rate |
min. 1 ms |
Addressing |
DCP |
Fast Startup (FSU) |
Supported, ≤ 2000 ms |
Media Redundancy Protocol (MRP) |
Supported, MRP client |
Shared Device |
Supported |
Topology Detection |
LLDP, SNMP V1 |
Easy Device Replacement |
Supported, based on LLDP |
Supported Network Protocols (Other) |
ARP, HTTP, Ping, SNMP V1, TCP/IP |
Power Supply
Connection Module Supply Voltage |
M12 Power, 5-poles, L-coded |
---|---|
Number of Connections |
2 |
Current Carrying Capacity of Connector |
max. 16 A |
Module Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Module Supply Voltage (Range) |
18 V DC to 30 V DC |
Current Consumption (typ.) |
180 mA (at 24 V DC) |
Reverse Polarity Protection |
Yes |
Status Indicator (System Supply) |
LED green |
Diagnostic Indicator |
LED red |
Connection Sensor Supply Voltage |
M12 Power, 5-poles, L-coded |
Current Carrying Capacity of Connector |
max. 16 A |
Sensor Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range) |
18 V DC to 30 V DC |
Reverse Polarity Protection |
Yes |
Status Indicator (Sensor Supply) |
LED green |
Diagnostic Indicator |
LED red |
Connection Actuator Supply Voltage |
via Module Supply Connection |
Current Carrying Capacity of Connector |
max. 16 A |
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range) |
18 V DC to 30 V DC |
Reverse Polarity Protection |
Yes |
Status Indicator (Actuator Supply) |
LED green |
Diagnostic Indicator |
LED red |
IO-Link Master Channels
Number of IO-Link Master Channels |
max. 8, configurable |
---|---|
Connection |
M8, 5-poles, B-coded |
IO-Link Class A Ports |
4x, X1 to X4 |
IO-Link Class B Ports |
4x, X5 to X8 |
IO-Link Specification |
V1.1.2 |
Parameter Storage |
Supported |
Supported COM Modes |
4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3) |
Cycle Time / Update Rate |
min. 8 ms for all channels at 32 Byte IN / OUT |
Nominal Current 1L+ (Pin 1) |
max. 500 mA (via US) |
Nominal Voltage |
24 V DC via US (system power supply) |
Nominal Current 2L+/Uaux (Pin 2, B Ports) |
max. 4 A per module (via Uaux) |
Nominal Current C/Q (Pin 4) |
max. 500 mA (via US) |
Perm. Conductor Length to Device |
≤ 20 m |
Status Indicator (IOL) |
LED green per channel |
Diagnostic Indicator |
LED red per port |
Digital Input Channels
Number of Digital Input Channels |
max. 12, configurable |
---|---|
Connection |
M8, 5-poles, B-coded |
Number of Ports |
8x, X1 to X8 |
Channel Type |
Type 1 acc. to IEC 61131-2 |
Input Wiring |
2-, 3-wire |
Nominal Voltage |
24 V DC via US (module power supply) |
Nominal Current |
typ. 3 mA |
Sensor Current Supply |
max. 500 mA per port via 1L+ |
Sensor Type |
PNP |
Input Voltage Range "0" signal |
-0,3V DC ... 5 V DC |
Input Voltage Range "1" signal |
15 V DC ... 30 V DC |
Protective Circuit |
Electronicaly: Overload protection, short-circuit protection |
Status Indicator (Inputs) |
LED white or yellow per channel |
Diagnostic Indicator |
LED red per port |
Digital Output Channels
Number of Digital Output Channels |
max. 8, configurable |
---|---|
Connection |
M8, 5-poles, B-coded |
Number of Ports |
8x, X1 to X8 |
Channel Type |
p-switching |
Output Wiring |
2-wire |
Nominal Voltage |
24 V DC via US (system power supply) |
Output Current per Channel |
max. 0.5 A (Pin 4) |
Output Current per Module |
max. 9 A |
Galvanically Isolated |
No |
Protective Circuit |
Electronicaly: Overload protection, short-circuit protection |
Overload Behavior |
Auto off and on switching / Manual restart |
Status Indicator (Outputs) |
LED white or yellow per channel |
Diagnostic Idicator |
LED red per port |
Electrical Isolation
US (System Supply Voltage) / FE |
500 V DC |
---|---|
Uaux / FE |
500 V DC |
Bus connection / FE |
2000 V DC |
EMC Conformance
EMC Directive |
2014/30/EU |
---|---|
EN 61000-4-2 Electrostatic Discharge (ESD) |
Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field |
Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst) |
Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage |
Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity |
Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties |
Class A |
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
China RoHS-Compliant |
Yes |
Approvals
UL |
cULus Listed, UL 61010-1 |
---|---|
UL-File |
E230848 |
CSA |
Yes, via UL |
PNO |
Yes |
IO-Link |
Yes |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.89 Revision Date: 03-04-2023 |
Information
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.89 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
934857001 | 0980 ESL 109-122 |