Product Number: 0911 ANC 002
ASi passive module, 4 ports; Connection for AS-Interace standard round cable
ASi passive module, 4 ports; Connection for AS-Interace standard round cable
-
Availability:
-
Global inventory:
Specifications
Information
Product Family |
ASi |
---|---|
Product Sub Family |
ASi |
Item Description |
0911 ANC 002 |
I/O Connection |
M12, 5-poles, A-coded + M23, 6-poles |
Number of Ports |
5 |
Control Cable Interface |
Open End |
General Data
Housing Material |
Plastic, PUR |
---|---|
Housing Color |
Orange |
Protection Degree / IP Rating** |
IP67 |
Potted |
No |
Dimensions (W x H x D) |
60 mm x 36 mm x 118 mm |
Ambient Temperature (Operation)* |
-25 °C to 80 °C |
Contact Base Material |
CuZn |
Contact Bearer Material |
PA |
O-Ring Material |
FKM |
Fastening Torque (Power Connection) |
M23: |
Fastening Torque (I/O Connection) |
M12: 0,5 Nm |
Power Supply
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
---|---|
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|
Digital Output Channels
Galvanically Isolated |
No |
---|
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.46 Revision Date: 03-04-2023 |
Information
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.46 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
10925 | 0911 ANC 002/5 M | 5 m |