Product Number: ACA22A
Cordless Auto-configuration adapter 512 MB, USB 2.0, EEC
Cordless Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
ACA22A (Mini) |
---|---|
Description |
Cordless Auto-configuration adapter 512 MB, with USB 2.0 connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
More Interfaces
USB interface on the switch |
USB-A connector |
---|
Power requirements
Operating Voltage |
via the USB interface on the switch |
---|
Software
Diagnostics |
writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
---|---|
Configuration |
via USB interface of the switch and via SNMP/Web |
Ambient conditions
MTBF |
359 years (MIL-HDBK-217F) |
---|---|
Operating temperature |
-40-+70 °C |
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
16 mm x 8 mm x 46 mm |
Weight |
10 g |
Mounting |
plug-in module |
Protection class |
IP20 |
Mechanical stability
IEC 60068-2-6 vibration |
1 g, 10 Hz - 150 Hz, 30 cycles |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m |
EMC emitted immunity
EN 55022 |
EN 55022 |
---|
Approvals
Safety of industrial control equipment |
cUL 508 |
---|---|
Safety of information technology equipment |
cUL 508 |
Shipbuilding |
DNV |
Transportation |
EN50121-4 |
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
device, security instructions |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.112 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.112 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942152001 | ACA22A |
Resources
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (German)
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (English)
Resources
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (German)
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (English)