Product Number: M-SFP-SX/LC

SFP Fiberoptic Gigabit Ethernet Transceiver MM

SFP Fiberoptic Gigabit Ethernet Transceiver MM with LC connector

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

M-SFP-SX/LC, SFP Transceiver SX

Description

SFP Fiberoptic Gigabit Ethernet Transceiver MM

Port type and quantity

1 x 1000 Mbit/s with LC connector

Multimode fiber (MM) 50/125 µm

0 - 550 m (Link Budget at 850 nm = 0 - 7,5 dB; A = 3,0 dB/km; BLP = 400 MHz*km)

Multimode fiber (MM) 62.5/125 µm

0 - 275 m (Link Budget at 850 nm = 0 - 7,5 dB; A = 3,2 dB/km; BLP = 200 MHz*km)

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

Optical input and output power, transceiver temperature

Operating temperature

0-+60 °C

MTBF (Telecordia SR-332 Issue 3) @ 25°C

610 Years

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

13.4 mm x 8.5 mm x 56.5 mm

Weight

30 g

Mounting

SFP slot

Protection class

IP20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

± 6 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery

SFP module

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.108 Revision Date: 04-02-2025

Update and Revision

Revision Number: 0.108 Revision Date: 04-02-2025

Part Numbers

Item # Type
943014001 M-SFP-SX/LC, SFP Transceiver SX