Product Number: BXS32-12TX-EECC-LV-2A
4xGE TX, 8x FE TX, 24-48 VDC, -40°C to +70 °C, HiOS 2A, PoE+
Managed IP40 PoE switch with optional 60 W PoE power at 70°C, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses
-
Availability:
-
Global inventory:
Specifications
Product description
Name |
BXS32-12TX-EECC-LV-2A |
---|---|
Description |
Managed IP40 PoE switch with optional 60 W PoE power at 70°C, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses |
Software Version |
HiOS 10.0.00 |
Port type and quantity |
12 ports in total: 4 x GE thereof 3 PoE and 8 x FE thereof 8 PoE |
More Interfaces
Power supply/signaling contact |
M12 5pin L-coded |
---|
Network size - length of cable
Twisted pair (TP) |
0-100 m |
---|
Network size - cascadibility
Line - / star topology |
any |
---|
Power requirements
Operating Voltage |
24-48 VDC |
---|---|
Power consumption |
22.3W + 60W PoE |
Power output in BTU (IT)/h |
76.2 |
Software
Switching |
Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), TSN 802.1Qbv Support on interfaces 1/1 - 1/3. |
---|---|
Redundancy |
High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3) - HSR-PRP RedBox, Link Aggregation with LACP, Link Backup, MSTP (802.1Q), MRP over Link Aggregation, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, RSTP Guards, Sub Ring Manager, RSTP (Rapid Spanning Tree Protocol), RSTP 802.1D-2004 |
Management |
DNS Client, Dual Software Image Support, TFTP, SFT,SCP, LLDP (802.1AB), LLDP-MED, SSHv2, OPC-UA Server, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, Telnet |
Diagnostics |
Management Address Conflict Detection,MAC Notification,Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Email Notification, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump |
Configuration |
Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management, |
Security |
MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Format options for MAC authentication bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, DoS Prevention Drop Counter, LDAP, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login |
Time synchronisation |
PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, BC with Up to 8 Sync / s , 802.1AS, Buffered Real Time Clock, SNTP Client, SNTP Server |
Industrial Profiles |
IEC61850 Protocol (MMS Server, Switch Model),, Modbus TCP |
Miscellaneous |
PoE (802.3af), PoE+ (802.3at), PoE+ Manual, Power Management, PoE Fast Startup, Manual Cable Crossing, Port Power Down |
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
895 418 h |
---|---|
Operating temperature |
-40-+70 °C |
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
1-95 % |
Dimensions (WxHxD) |
282 mm x 143,6 mm x 91 mm |
Weight |
2.37 kg |
Housing |
Metal |
Mounting |
Wall |
Protection class |
IP40 |
Mechanical stability
IEC 60068-2-6 vibration |
3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–200 Hz, 10 cycles per axis, 1 octave/min operational: 5 Hz ... 150 Hz, 1,0 m/s² (rms) non operational: 5 Hz ... 150 Hz, 5,72 m/s² (rms) |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration; vertical: 30 m/s², 30 ms, horizontal: 50 m/s², 30 ms |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
± 6 kV contact discharge; ± 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
20 V/m (80 MHz ... 1000 MHz), 10 V/m (1.4 GHz ... 2.0 GHz), 5 V/m (2.0 GHz ... 2.7 GHz), 3 V/m (2.7 GHz ... 6,0 GHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 2 kV data line |
EN 61000-4-5 surge voltage |
power line/ground ±2 kV, power line/line ±1 kV, data line/ground ±2 kV |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz .. 80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|---|
EMV 06 |
Rev. 2.0 - Class S1 |
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Basis Standard |
CE, FCC, EN 61131-2 |
---|---|
Transportation |
EN 50155, EN 45545 HL3, EN 50121-4, NEMA TS2 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Accessories to Order Separately |
ACA22-M12-C (EEC) Adapter cable M12 5-pin to USB (for configuring BXS devices) |
---|---|
Scope of delivery |
Switch, safety instructions, power supply connector, dust cover clips mounted on all M12 connectors |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.126 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.126 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942302003 | BXS32-12TX-EECC-LV-2A |
Resources
- Hirschmann BOBCAT Next-Gen Compact Managed Switches
- BXP Switches
- BXP Switches (German)
- BXP Switches (French)
- BXS Switches
- BXS Switches (German)
- Hirschmann LEMUR Lite Managed Switch Family
- Hirschmann LEMUR Lite Managed Switch Family (French)
- Hirschmann LEMUR Lite Managed Switch Family (German)
- Hirschmann Entry Operating System (HiEOS)
- Hirschmann Entry Operating System (HiEOS) German
- Hirschmann Entry Operating System (HiEOS) French
- Hirschmann Software Functionality
- Hirschmann Software Functionality (German)
- Lumberg Automation BEETLE Lite Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch (German)
- Lumberg Automation BEETLE Lite Managed Switch (French)
- Integrated Solutions for Smart Factories
- Hirschmann LEMUR for Discrete Manufacturing
- Hirschmann LEMUR for Discrete Manufacturing (German)
- Hirschmann LEMUR for Discrete Manufacturing (French)
- Hirschmann LEMUR for Intelligent Traffic Systems
- Hirschmann LEMUR for Intelligent Traffic Systems (German)
- Hirschmann LEMUR for Intelligent Traffic Systems (French)
- BOBCAT Intelligent Traffic Systems Solution Flyer
- Discrete Manufacturing Networks with BEETLE SPE Switch
- Discrete Manufacturing Networks with BEETLE SPE Switch (French)
- Discrete Manufacturing Networks with BEETLE SPE Switch (German)
- Hirschmann BOBCAT Compact Managed Switches
- Hirschmann BOBCAT Commissioning Overview
- Hirschmann BOBCAT High-Port Managed Switches
- Hirschmann LEMUR Lite Managed Switches
- Hirschmann LEMUR Lite Managed Switches (French)
- Hirschmann LEMUR Lite Managed Switches (German)
- Hirschmann BXP Next Generation Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch
Resources
- Hirschmann BOBCAT Next-Gen Compact Managed Switches
- BXP Switches
- BXP Switches (German)
- BXP Switches (French)
- BXS Switches
- BXS Switches (German)
- Hirschmann LEMUR Lite Managed Switch Family
- Hirschmann LEMUR Lite Managed Switch Family (French)
- Hirschmann LEMUR Lite Managed Switch Family (German)
- Hirschmann Entry Operating System (HiEOS)
- Hirschmann Entry Operating System (HiEOS) German
- Hirschmann Entry Operating System (HiEOS) French
- Hirschmann Software Functionality
- Hirschmann Software Functionality (German)
- Lumberg Automation BEETLE Lite Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch (German)
- Lumberg Automation BEETLE Lite Managed Switch (French)
- Integrated Solutions for Smart Factories
- Hirschmann LEMUR for Discrete Manufacturing
- Hirschmann LEMUR for Discrete Manufacturing (German)
- Hirschmann LEMUR for Discrete Manufacturing (French)
- Hirschmann LEMUR for Intelligent Traffic Systems
- Hirschmann LEMUR for Intelligent Traffic Systems (German)
- Hirschmann LEMUR for Intelligent Traffic Systems (French)
- BOBCAT Intelligent Traffic Systems Solution Flyer
- Discrete Manufacturing Networks with BEETLE SPE Switch
- Discrete Manufacturing Networks with BEETLE SPE Switch (French)
- Discrete Manufacturing Networks with BEETLE SPE Switch (German)
- Hirschmann BOBCAT Compact Managed Switches
- Hirschmann BOBCAT Commissioning Overview
- Hirschmann BOBCAT High-Port Managed Switches
- Hirschmann LEMUR Lite Managed Switches
- Hirschmann LEMUR Lite Managed Switches (French)
- Hirschmann LEMUR Lite Managed Switches (German)
- Hirschmann BXP Next Generation Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch