Product Number: D4K-AIR
DRAGON MACH4x00 fan unit; hot-swappable; 5 load sharing inbuilt fans
DRAGON MACH4x00 fan unit; hot-swappable; 5 load sharing inbuilt fans
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
D4K-AIR |
---|---|
Description |
DRAGON MACH4x00 fan unit; hot-swappable; 5 load sharing inbuilt fans |
Power requirements
Operating Voltage |
power supply via the backplane of the switch |
---|---|
Power consumption |
20 W |
Software
Diagnostics |
LEDs (fans operational) at switch chassis |
---|
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
6 995 673 h |
---|---|
Operating temperature |
0-+60 °C |
Storage/transport temperature |
-40-+70 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
55 mm x 410 mm x 85 mm |
Weight |
0.75 kg |
Mounting |
Plug-in device |
Approvals
Safety of industrial control equipment |
cUL61010-1/-2-201, EN60950-1 |
---|
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Device |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.113 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.113 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942157001 | D4K-AIR, Fan Unit |
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch