Product Number: MACH102-8TP-FR
Managed 10-port Fast Ethernet 19" Switch, redundant PSU
10 port Fast Ethernet/Gigabit Ethernet Industrial Workgroup Switch (2 x GE, 8 x FE), managed, Software Layer 2 Professional, Store-and-Forward-Switching, fanless Design, redundant power supply
-
Availability:
-
Global inventory:
- Replaced By: GRS103-6TX/4C-2HV-2A
Specifications
Product description
Description |
10 port Fast Ethernet/Gigabit Ethernet Industrial Workgroup Switch (2 x GE, 8 x FE), managed, Software Layer 2 Professional, Store-and-Forward-Switching, fanless Design, redundant power supply |
---|---|
Port type and quantity |
10 ports in total; 8x (10/100 BASE-TX, RJ45) and 2 Gigabit Combo ports |
Product Life Cycle
Life Cycle |
Limited Availability/Passive - the product is entering End of Life |
---|---|
Availability |
Passiv |
Last Order Date |
2023-12-31 |
Last Delivery Date |
2024-06-30 |
More Interfaces
Power supply/signaling contact |
1 x plug-in terminal block, 2-pin, output manual or automatic switchable (max. 1 A, 24 V DC bzw. 24 V AC) |
---|---|
V.24 interface |
1 x RJ11 socket, serial interface for device configuration |
USB interface |
1 x USB to connect auto-configuration adapter ACA21-USB |
Network size - length of cable
Twisted pair (TP) |
0-100 m |
---|---|
Single mode fiber (SM) 9/125 µm |
Fast Ethernet: see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LX/LC |
Single mode fiber (LH) 9/125 µm (long haul transceiver) |
Fast Ethernet: see SFP LWL module M-FAST SFP-LH/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LH/LC and M-SFP-LH+/LC |
Multimode fiber (MM) 50/125 µm |
Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC |
Multimode fiber (MM) 62.5/125 µm |
Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC |
Network size - cascadibility
Line - / star topology |
any |
---|---|
Ring structure (HIPER-Ring) quantity switches |
50 (reconfiguration time |
Power requirements
Operating Voltage |
100 - 240 VAC, 47 - 63 Hz (redundant) |
---|---|
Power consumption |
13 W |
Power output in BTU (IT)/h |
44 |
Redundancy functions |
HIPER-Ring, MRP, MSTP, RSTP - IEEE802.1D-2004, MRP and RSTP gleichzeitig, Link Aggregation, redundant 100 - 240 VAC power supply |
Software
Switching |
Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Double VLAN Tagging (QinQ), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier (v1/v2/v3) |
---|---|
Redundancy |
Advanced Ring Configuration for MRP, High availability cluster mode based on K8s platform, with three physical machines for one logical DAC entity, ideal for large scale network deployment, High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), Fast HIPER-Ring, Link Aggregation with LACP, MSTP (802.1Q), MRP over Link Aggregation, RSTP Guards, RSTP (Rapid Spanning Tree Protocol), MRP Client, RSTP 802.1D-2004 |
Management |
Dual Software Image Support, TFTP, LLDP (802.1AB), LLDP-MED, SSHv1, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet |
Diagnostics |
Management Address Conflict Detection, Address Relearn Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump |
Configuration |
AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), Configuration Fingerprint, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, DHCP Server: Option 43, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help |
Security |
IP-based Port Security, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Access to Management restricted by VLAN, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, SNMP Logging, Local User Management, Remote Authentication via RADIUS |
Time synchronisation |
Buffered Real Time Clock, SNTP Client, SNTP Server |
Industrial Profiles |
EtherNet/IP Protocol, PROFINET IO Protocol |
Miscellaneous |
Manual Cable Crossing |
Ambient conditions
MTBF (MIL-HDBK 217F: Gb 25 ºC) |
18.06 Years |
---|---|
Operating temperature |
0-+50 °C |
Storage/transport temperature |
-20-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
448 mm x 44 mm x 310 mm (without fixing bracket) |
Weight |
3.85 kg |
Mounting |
19" control cabinet |
Protection class |
IP20 |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
4 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80-2700 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55022 |
EN 55022 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Safety of industrial control equipment |
cUL 508 |
---|---|
Safety of information technology equipment |
cUL 60950-1 |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Accessories to Order Separately |
Fast Ethernet SFP modules, Gigabit Ethernet SFP modules, autoConfiguration Adapter ACA21-USB, terminal cable, Industrial Hivision Network Management software |
---|---|
Scope of delivery |
MACH100 device, terminal block for signal contact, 2 brackets with fasteningscrews (pre-assembled), housing feet - stick-on, non-heating appliance cable - Euro model |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.173 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.173 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
943969301 | MACH102-8TP-FR |
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch