PROVIZE Planner

Simplify network planning with the user-friendly PROVIZE Planner application. Featuring an easy-to-use, drag-and-drop interface, PROVIZE Planner empowers users to design intent-based network configurations and automatically creates bills of materials (BOMs) identifying recommended equipment. Unlike basic diagramming tools, PROVIZE Planner includes built-in logic that verifies the validity of network configurations, ensuring the network can work as designed.

Features & Benefits

  • Plan networks with Belden BOBCAT (BRS) and GREYHOUND (GRS) switches and use the device-specific properties in your planning.
  • Export command line interface (CLI) templates and combine them into a stack to upload network devices.
  • Built-in logic ensures networks can function as designed, simplifying the configuration of features, such as VLANs, Media Redundancy Protocol (MRP) and subrings, IP configuration, subnets or device requirements.
  • New Features: Extended cable planning, exporting capability, role and device assignments, and additional device type definitions.
  • Download our free PROVIZE Planner base version to get unlimited installations of entry-level features or upgrade to a paid PROVIZE Planner Essentials or Professional license to access advanced features.
 Software Description  More Info
PROVIZE Planner Planning & Configuration Software e-Catalog
PROVIZE Planner Essentialse-Catalog
PROVIZE Planner Professionale-Catalog
PROVIZE Explorer Commissioning Softwaree-Catalog
PROVIZE Explorer Professionale-Catalog
PROVIZE Manager Management Software Coming Soon
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase