Dragonfly Wi-Fi 6 Enterprise Wireless Access Point

AP Enterprise series supports a maximum concurrent data rate of 2.975Gbps (2.402Gbps in 5GHz and 573Mbpsin 2.4GHz), six spatial streams (2SS in 2.4GHz and 4SS in 5GHz), 160(80+80)MHz channels (HE80), and Wi-Fi6 (802.11ax) features, such as UL/DL MU-MIMO, UL/DL OFDMA, BSS color, etc. All these features ensure the speed, capacity, and efficient airtime allocation for clients on both 2.4Ghz and 5Ghz Wi-Fi bands.

Features & Benefits

  • 802.11ax Wi-Fi 6 supports maximum of 2.402Gbps in 5GHz and 573Mbps in 2.4Ghz
  • Featuring enhanced WLAN technology with RF Radio Dynamic Adjustment
  • Support various Wi-Fi 6 features, OFDMA, BSS coloring, 1024-QAM and etc.
  • Cluster Management feature ensure quick deployment
Technical Information - Indoor Series
Product DescriptionPort Type and QuantityRadio ProtocolType
Indoor, dual radio, 5 GHz 802.11ax 2x2:2 and 2.4 GHz 802.11ax 2x2:2, built-in antennas2×10/100/1000 TX RJ45, PoE PD (IEEE 802.3at), 1×RJ45 Console Port, 1×USB 2.0 Type-C, 1×Reset button, 1×Kensington security slotIEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 1.77Gbps (1.2Gbps in 5GHz and 573.5Mbps in 2.4GHz) data rateDAP620
Indoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, built-in antennas; integrated BLE/Zigbee, scanning and security function1× 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3at), 1× 10/100/1000Mbps RJ45 port, port, Eth1, PoE PD (IEEE 802.3at), 1×RJ45 Console Port,  1×USB 2.0 Type-C,  1×Reset button,  1×Kensington security slotIEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rateDAP640
Technical Information - Outdoor Series
Product DescriptionPort Type and QuantityRadio ProtocolType
Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, built-in omini-antennas; integrated BLE/Zigbee, scanning and security function1× 10/100/1000/2500Mbps RJ45 port, Eth0, PoE PD (IEEE 802.3bt), 1×10/100/1000Mbps RJ45 port, Eth1, PoE PSE (IEEE 802.3at), 1×SFP slot 1Gbps, 1×Reset buttonIEEE 802.11b; 802.11a/g/n/ac; 802.11ax; up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rateDAP645
Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, integrated directional antenna; integrated BLE/Zigbee, scanning and security functionDAP646
Outdoor, dual radio, 5 GHz 802.11ax 4x4:4 and 2.4 GHz 802.11ax 2x2:2, external antenna; integrated BLE/ Zigbee, scanning and security functionDAP647
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.