MarineTuff® Fiber Cable

Belden MarineTuff fiber cable with bronze braid armor provides high-speed data communication with anti-corrosion armor material. MarineTuff fiber is ideal for offshore oil rig and shipboard applications where ABS approvals are required, giving users the flexibility of bronze braid armor and protection against saltwater damage. Products are also available without bronze braid armor.

Features & Benefits

  • Designed to Last: Protection against saltwater corrosion and the durability to withstand harsh environments
  • High-Speed Data Communication: Cables designed for high bandwidth and long-term use
Multi-Loose Tube LSZH Bronze Braid Armored
No. of Fibers OM1 OM3 OM4 OS2Tech Data
6TM-1LF-006-HBANTM-3LF-006-HBANTM-4LF-006-HBANTM-SLF-006-HBAN Download
12TM-1LG-012-HBANTM-3LG-012-HBANTM-4LG-012-HBANTM-SLG-012-HBAN
Central Loose Tube LSZH Bronze Braid Armored
No. of Fibers OM1 OM3 OM4 OS2 Tech Data
2TM-1C0-002-MBANTM-3C0-002-MBANTM-4C0-002-MBANTM-SC0-002-MBAN Download
4TM-1C0-004-MBANTM-3C0-004-MBANTM-4C0-004-MBANTM-SC0-004-MBAN
6TM-1C0-006-MBANTM-3C0-006-MBANTM-4C0-006-MBANTM-SC0-006-MBAN
8TM-1C0-008-MBANTM-3C0-008-MBANTM-4C0-008-MBANTM-SC0-008-MBAN
12TM-1C0-012-MBANTM-3C0-012-MBANTM-4C0-012-MBANTM-SC0-012-MBAN
24TM-1C0-024-MBANTM-3C0-024-MBANTM-4C0-024-MBANTM-SC0-024-MBAN
Breakout LSZH Bronze Braid Armored
No. of Fibers OM1 OM3 OM4 OS2 Product Detail
6TM-1BB-006-LBANTM-3BB-006-LBANTM-4BB-006-LBANTM-SBB-006-LBAN Download
12TM-1BB-012-LBANTM-3BB-012-LBANTM-4BB-012-LBANTM-SBB-012-LBAN
Distribution LSZH Bronze Braid Armored
No. of Fibers OM1 OM3 OM4 OS2 Product Detail
6TM-1D9-006-LBANTM-3D9-006-LBANTM-4D9-006-LBANTM-SD9-006-LBAN Download
12TM-1D9-012-LBANTM-3D9-012-LBANTM-4D9-012-LBANTM-SD9-012-LBAN

Belden product updates

Be among the first to receive important product updates, insights and news.