Product Number: FC3D06LDFS
FX DCX Splice Cassette, OM3, 06 Ports LC Duplex
FX DCX Splice Cassette, OM3, 06 Ports LC Duplex, Aqua Adapters
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Optical Distribution Frame, Data Centers, Central Equipment Room |
Construction
Fiber Cable Construction
Fiber Type |
---|
OM3 |
Weight |
0.137 lbs |
---|---|
Height |
0.448 in |
Width |
3.39 in |
Length |
6.89 in |
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
Static |
---|
Temperature Range
Operating Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-10 to 75°C |
Product Material
Materials
Element | Description | Color |
---|---|---|
Zirconia-Ceramic | Adapter Sleve Material | |
Plastic - UL94V-0 | Front Connector Body | Aqua |
Plastic - UL94V-0 | Cassette Assembly | Black |
Related Part Numbers
Related Parts |
DCX Frame Module & Patch Pannel |
---|
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box |
---|
History
Update and Revision |
Revision Number: 0.96 Revision Date: 12-12-2022 |
---|
Information
Update and Revision |
Revision Number: 0.96 Revision Date: 12-12-2022 |
---|
Part Numbers
Item # | Color | Connector Type |
---|---|---|
FC3D06LDFS | Aqua | LC Duplex |