Product Number: FC4D12LDFM
FX DCX Splice Cassette, OM4, 12 Ports LC Duplex with 250µm Pigtail Ribbon
FX DCX Splice Cassette, OM4, 12 Ports LC Duplex with 250µm Pigtail Ribbon, Erika Violet Adapters
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
DCX, Data Centers, Central Equipment Room |
---|
Construction
Fiber Cable Construction
Fiber Type |
---|
OM4 |
Weight |
0.460 lbs |
---|---|
Height |
0.500 in |
Width |
6.830 in |
Length |
7.200 in |
Physical Specifications
Max Capacity |
24 Fibers |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
Static |
---|
Temperature Range
Operating Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-10°C to +75°C |
Product Material
Materials
Description | Material | Color | Type |
---|---|---|---|
Cassette Assembly | Plastic - UL94V-0 | Black | |
Front Connector Body | Plastic - UL94V-0 | Erika Violet | LC Duplex |
Adapter Sleeve | Zirconia-Ceramic |
Fiber Connector Performance
Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|
LC Duplex | 0.15 dB | -25 dB |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
250µm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm |
---|---|
Related Parts |
DCX Frames, Modules, and Patch Panels |
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box |
---|
History
Update and Revision |
Revision Number: 0.175 Revision Date: 08-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.175 Revision Date: 08-12-2024 |
---|
Part Numbers
Item # | Connector Type |
---|---|
FC4D12LDFM | LC Duplex |