Product Number: FCSD06SAFS
FX DCX Splice Cassette, OS2, 06 Ports SC/APC Duplex
FX DCX Splice Cassette, OS2, 06 Ports SC/APC Duplex, Green Adapters
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
DCX, Data Centers, Central Equipment Room |
---|
Construction
Weight |
0.398 lbs |
---|---|
Height |
0.500 in |
Width |
6.830 in |
Depth |
7.430 in |
Physical Specifications
Max Capacity |
12 Fibers |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-10°C to +75°C |
Product Material
Materials
Description | Material | Color | Type |
---|---|---|---|
Cassette Assembly | Plastic - UL94V-0 | Black | |
Front Connector Body | Plastic - UL94V-0 | Green | SC/APC Duplex |
Adapter Sleeve | Zirconia-Ceramic |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
Cable rubber retention (2mm, 3mm) |
---|---|
Related Parts |
DCX Frames, Modules, and Patch Panels |
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box |
---|
History
Update and Revision |
Revision Number: 0.94 Revision Date: 12-12-2022 |
---|
Information
Update and Revision |
Revision Number: 0.94 Revision Date: 12-12-2022 |
---|
Part Numbers
Item # | Connector Type |
---|---|
FCSD06SAFS | SC Duplex |