Product Number: FCSD12LAFM

FX DCX Splice Cassette, OS2, 12 Ports LC/APC Duplex with 250µm Pigtail Ribbon

FX DCX Splice Cassette, OS2, 12 Ports LC/APC Duplex with 250µm Pigtail Ribbon, Green Adapters

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers

Specifications

Product Overview

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.460 lbs

Height

0.500 in

Width

6.830 in

Length

7.200 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Green LC/APC Duplex
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC/APC Duplex 0.25 dB -65 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.173 Revision Date: 08-12-2024

Update and Revision

Revision Number: 0.173 Revision Date: 08-12-2024

Part Numbers

Item # Connector Type
FCSD12LAFM LC Duplex