Product Number: FX UHD Patch Panel Housing 4U
FX Ultra HD Patch Panel Housing 4U
FX Ultra HD 4U Patch Panel Housing, 16 slots, Empty. Available in Black or Titanium finish.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Weight |
8.301 kg |
---|---|
Height |
6.86 in |
Width |
19 in |
Depth |
16.75 in |
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
History
Update and Revision |
Revision Number: 0.201 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.201 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX107506 | Black | 611589222990 |
AX104683 | Titanium | 611589082341 |
AX105379 | Titanium | 611589106573 |