Product Number: FX ECX 1U Patch Panel Housing
FX ECX LAN 1U Patch Panel Housing 19" width
FiberExpress ECX Patch Panel Housing 1U, holds 2 ECX adapter frames or cassettes
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Weight |
4.440 lbs |
---|---|
Height |
1.732 in |
Width |
19.122 |
Depth |
17.564 |
Physical Specifications
Max Capacity |
Holds 2 ECX adapter frames or cassettes |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Product Material
Materials
Element | Description |
---|---|
Steel | Housing |
PC/ABS | Housing |
Polycarbonate | Housing |
Standards
TIA/EIA Compliance |
EIA/ECA 310 |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Included Parts |
Screws (12-24); Screws (10-32); Tie Wraps; Velcro Straps; Identification Labels; Quick Installation Guides; Strain Reliefs |
---|---|
Related Parts |
FiberExpress ECX Frames, Cassettes and Housing Accessories |
Product Notes
Packaging |
Individually packaged in a cardboard box. |
---|---|
Notes |
For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX106483 |
History
Update and Revision |
Revision Number: 0.209 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.209 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
ECX-01U | Black, White | 611589224802 |