Product Number: FX Ultra Wall Mount Housing
FX Ultra Wall Mount Housing, Black, Empty
FiberExpress Ultra Wall mount Patch Panel, Black, Empty
-
Availability:
-
Global inventory:

Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Weight |
11.80 lbs |
---|---|
Height |
15.987 in |
Width |
17.294 in |
Depth |
3.822 in |
Physical Specifications
Max Capacity |
2 Frames; 72 Fibers (LC Duplex); 24 Fibers (SC, SC Duplex, ST); 2 FXU Fusion Trays, 8-inch (AX103912) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Installation Temperature Range |
-10°C To +60°C |
Storage Temperature Range |
-40°C To +70°C |
Product Material
Materials
Description | Material |
---|---|
Panel | Steel 16 AWG |
Left and Right Door | Steel 18 AWG |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Included Parts |
1 Blank Ident label; 1 Tray Holder; 2 Spool Base; 2 Spool; 5 m. screw 6-32 x 1/4; 2 m screw 6-32 x 3/8; 4 w screw #10 x 1 |
---|---|
Related Parts |
FiberExpress Ultra Frames, Cassettes, Bezels, Trays |
Product Notes
Packaging |
Individually packaged in a cardboard box. |
---|---|
Notes |
For proper installation refer to Installation Guide PX104774 included with the product |
History
Update and Revision |
Revision Number: 0.24 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.24 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX103928 | Black | 611589034968 |
AX103929 | Gray | 611589035064 |