Product Number: CAT6A DataConnect Panel 48P
DCAPPF2U48-CAT6A DataConnect Patch Panel, UTP, 48 Port
CAT6A DataConnect Patch Panel, UTP, Flat, 48-Port, 2U (Preloaded)
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Ethernet 10/ 100/ 1000BASE-T, 2.5G/ 5G/ 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
2.96 in |
---|---|
Width |
19.000 in |
Depth |
2.960 in |
Port Count |
48 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
3.400 lbs |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Steel | Black |
Management Bar | Steel/Plastic | Black |
Construction and Dimensions
Max Capacity |
48 connectors (preloaded) |
---|
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
DataConnect |
---|---|
Tool Compatibility |
Belden 110 Connecting Tool (AX100749), MediaFlex Termination Station (AX101852), Belden Rapid TerminationTool (AX105566) |
Plug /Jack Compatibility |
RJ45 |
Cable/Connector Retention |
11.25 lbs |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
ISO/IEC Compliance |
IEC 60603-7 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA 1096-A (formerly FCC Part 68-F) |
IEEE Compliance |
IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed, UL 1863, UL File E77103 |
---|
Related Part Numbers
Related Parts |
DataConnect CAT6A Modular Jacks, DataConnect CAT6A Modular cord |
---|
Product Notes
Included Parts |
8 Screws (12x24); 2 Printable Label Half-Sheets; 4 Velcro Straps; 2 Rear Cable Support Bars, 1 Installation Guide, 48 Protective Caps |
---|---|
Notes |
For proper installation refer to Installation Guide PX106898 included with the product |
History
Update and Revision |
Revision Number: 0.8 Revision Date: 11-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.8 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | UPC |
---|---|---|---|
DCAPPF2U48BK | Black | 2U | 611589249256 |