Product Number: REVConnect WM Dressing Module

RVUCADM-REVConnect Wall-Mount Cable Dressing Module

The REVConnect Wall-Mount Cable Dressing Module is designed for use with the REVConnect Wall-Mount Kits.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

IBDN System 4800,3600,2400,1200,10GX

Height

15.25 in

Width

8.11 in

Depth

7.28 in

Packaging

Individually packaged in a cardboard box.

Weight

3.9 lbs

Materials

Description Material Color
Module Steel Black

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

UL Rating

UL1863

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

2 Wood screws; 3 Velcro cable tie; 1 installation guide

Notes

Refer to Installation Guide PX106709 (English) or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.230 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.230 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
RVUCADM Black 611589237949

Resources

Resources