Product Number: MDVO SIDE ENTRY BOX

2- Port MDVO Side Entry Box

MDVO Side Entry Box is available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

2.75 m

Width

2

Depth

1.11

Port Count

2 Port

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.22 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules

Included Parts

adhesive foam pad, installation sheet, #6 screw,

Notes

For proper installation refer to Installation Guide P0820423 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
A0645272 Almond 2 Port
A0645274 Black 2 Port
AX102590 Ivory 2 Port
A0645273 White 2 Port

Resources

Resources