Product Number: 10GX UTP CMR PIGTAILS

10GX UTP CMR Pigtails

10GX UTP CMR Pigtails

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.295 in

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Modular Jacks and Couplers, 10GX Patch Panels, 10GX IDC Blocks

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.232 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.232 Revision Date: 05-10-2023

Part Numbers

Item # Color Length
CA31206020 Blue 20 ft
CA31206025 Blue 25 ft
CA31206035 Blue 35 ft
CA31206050 Blue 50 ft
CA31206075 Blue 75 ft
CA31206100 Blue 100 ft
CA31306015 Blue 15 ft
CA31306020 Blue 20 ft
CA31306025 Blue 25 ft
CA31306030 Blue 30 ft
CA31306035 Blue 35 ft
CA31306050 Blue 50 ft
CA31306060 Blue 60 ft
CA31306075 Blue 75 ft
CA31306100 Blue 100 ft
CA31208007 Gray 7 ft
CA31208015 Gray 15 ft
CA31208020 Gray 20 ft
CA31208050 Gray 50 ft
CA31208065 Gray 65 ft
CA31208075 Gray 75 ft
CA31208100 Gray 100 ft
CA31308015 Gray 15 ft
CA31308020 Gray 20 ft
CA31308025 Gray 25 ft
CA31308030 Gray 30 ft
CA31308035 Gray 35 ft
CA31308040 Gray 40 ft
CA31308050 Gray 50 ft
CA31308065 Gray 65 ft
CA31308075 Gray 75 ft
CA31308100 Gray 100 ft
CA31209010 White 10 ft
CA31209015 White 15 ft
CA31209020 White 20 ft
CA31209025 White 25 ft
CA31209035 White 35 ft
CA31209050 White 50 ft
CA31209075 White 75 ft
CA31209100 White 100 ft
CA31308007 White 7 ft
CA31309007 White 7 ft
CA31309015 White 15 ft
CA31309020 White 20 ft
CA31309025 White 25 ft
CA31309035 White 35 ft
CA31309050 White 50 ft
CA31309075 White 75 ft
CA31309100 White 100 ft