Product Number: CAT5E UTP CMP BONDED PIGTAILS
CAT5E Pigtail, Bonded, UTP, CMP
CAT5E Copper Pigtail, Bonded, UTP, CMP
-
Availability:
-
Global inventory:
Specifications
Conductor
Standards
Data Category |
Category 5e |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.47 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.47 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C502206015 | Blue | 15 ft |
C502206020 | Blue | 20 ft |
C502206025 | Blue | 25 ft |
C502206035 | Blue | 35 ft |