Product Number: 10GX F/UTP CMR PRE-TERM 6
10GX F/UTP CMR Pre-Term 6
10GX F/UTP CMR Pre-Term 6
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN Shielded System 10GX, TIA Category 6A, 10GBASE-T |
---|
Physical Characteristics (Overall)
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
1 in |
---|---|
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a box. |
Connectors
Materials
Description | Material | Color |
---|---|---|
Boot | Lexan | Translucent |
Braided Sleeve | Engineered Polymer Riser Rated | |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Inner Jacket | PVC - Polyvinyl Chloride | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
1.040 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Interface
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
Standards
UL Rating |
Riser |
---|---|
Data Category |
Category 6A |
TIA/EIA Compliance |
Category 6A - TIA 568.C.2, Class EA - ISO/IEC 11801:2002 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels |
---|
Product Notes
Labeling |
Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request. |
---|
History
Update and Revision |
Revision Number: 0.173 Revision Date: 05-10-2023 |
---|
Information
Update and Revision |
Revision Number: 0.173 Revision Date: 05-10-2023 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
CAF1100006A06 | Black | 6 ft |
CAF1100007A06 | Black | 7 ft |
CAF1100008A06 | Black | 8 ft |
CAF1100009A06 | Black | 9 ft |