Product Number: Triangular Support Bkt - Alum
Triangular Support Bracket, Aluminum
Triangular Support Bkt - Aluminum
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Provides wall support for cable runway. Made of .25" x 2" aluminum bar. |
---|---|
Benefits |
Provides wall support for cable runway., Made of .25" x 2" aluminum bar. |
Environmental Space |
Indoor |
Mechanical Characteristics
Load Capacity |
100 lb |
---|
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Aluminum |
Color |
Black |
Weight |
3.0 lb |
Related Part Numbers
Included Parts |
Kit consists of: (1) triangular bracket, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.101 Revision Date: 11-14-2022 |
Information
Included Parts |
Kit consists of: (1) triangular bracket, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.101 Revision Date: 11-14-2022 |
Part Numbers
Part # | Description | Color | Included Parts | Shipping Weight |
---|---|---|---|---|
BLTSB312-12B | 12" Triangular Support Bracket, Aluminum for use with 6" - 12"W Cable Runway | Black | Kit consists of: (1) triangular bracket, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers | 3.0 lb |
BLTSB312-18B | 18" Triangular Support Bracket, Aluminum for use with 12" - 18"W Cable Runway | Black | Kit consists of: (1) triangular bracket, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers | 3.0 lb |