Product Number: BSP-11U Secure Patch
Belden Secure Patch Open Rack Security Door
Secure Patch Open Rack Security Door
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
SecurePatch provides security for new and existing network components in an open 19" equipment rack. The SecurePatch cover provides a security solution to only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door. |
---|---|
Benefits |
Adds security without network downtime, Controls rack access, Provides second-level lock security, Clamshell design allow back to back mounting of SecurePatch for securing front and rear, No need to re-terminate, Mounting flange allows one person to install each unit |
Features |
Can be rack or Wall-Mounted on a backboard, Slotted mounting flange allows for single person install, Multiple side knockout options allow for low-high-capacity cable feed through, Connecting bracket enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another |
Product Specification |
16 gauge cold rolled steel 19" Rack-Mounting per EIA-310-D Finish black powdercoat Door option: steel, mesh or plexiglass Keyed locks standard on door Combination locks available (sold separately as BSP-LOCK-C1) Ships unassembled Easy to follow assembly instructions |
Environmental Space |
Indoor |
Mechanical Characteristics
Mounting |
Rack Mount 19” Horizontal |
---|
Related Part Numbers
Packaging |
Packaged in a cardboard box |
---|---|
Update and Revision |
Revision Number: 0.45 Revision Date: 11-14-2022 |
Information
Packaging |
Packaged in a cardboard box |
---|---|
Update and Revision |
Revision Number: 0.45 Revision Date: 11-14-2022 |
Part Numbers
Part # | Height | Depth | Door Type |
---|---|---|---|
BSP-11U-12MK | 19.25 in | 12.0 in | Mesh Door |
BSP-11U-12PK | 19.25 in | 12.0 in | Plexiglas Door |
BSP-11U-12SK | 19.25 in | 12.0 in | Solid Steel Door |
BSP-11U-6MK | 19.25 in | 6.0 in | Mesh Door |