Product Number: XWR-4819-18

Belden Swing-Out Wall Mount Racks

Belden Swing-Out Rack, 48" Wall-Mount Rack with 19" Mounting Rails

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Product Overview

Wall Mount Racks are available in two styles: Hinged and Swing-Out for rear access in tight spaces.

Environmental Space

Indoor

Construction

Steel

Rack Units

26U

Width

19.75 in

Depth

18 in

Load Capacity

100 lb

Rail Tapping

10-32

Finish

Black Medium Texture Powder Coat Finish

Material

Steel

Color

Black

Weight

39 lb

Update and Revision

Revision Number: 0.59 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.59 Revision Date: 05-31-2024

Resources

Resources