Product Number: 8730
Audio, Control and Instrumentation, 1 Pr+2 C 22 AWG Stranded, Shielded
1 Pair+ 2 Conductors 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, one pair Beldfoil® shielded (100% coverage), stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.046 in (1.2 mm) | Red & Black |
Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.046 in (1.2 mm) | Green, White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Conductor(s) | No Shield |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.030 in (0.76 mm) | 0.205 in |
Overall Cable Diameter (Nominal) |
0.205 in. |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|---|
Pair(s) | 17 Ohm/1000ft | 34 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 2.9 Amps per Conductor at 25ºC | |
Conductor(s) | 17 Ohm/1000ft (56 Ohm/km) | 15.76 Ohm/1000ft (51.71 Ohm/km) | 2.9 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.05 in (52.1 mm) | 2.05 in |
Max. Pull Tension |
41 lbs (19 kg) |
---|---|
Bulk Cable Weight |
23 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Sunlight Resistance |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.361 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.361 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8730 0601000 | Chrome | Reel | 1,000 ft | 612825214748 | C |
8730 060U1000 | Chrome | UnReel | 1,000 ft | 612825214823 |