Product Number: AX100749
Connecting Tool
Connecting Tool
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
To terminate cables, pigtails or cross-connect wires on any 110 product. |
---|
Physical Characteristics (Overall)
Insulation
Nominal Diameter |
---|
0.119 mm |
Outer Jacket
Nominal Diameter |
---|
0.12 mm |
0.116 in |
Packaging |
Individually packaged in carton |
---|---|
Weight |
0.25 g |
Connectors
Materials
Description | Material |
---|---|
Handle | Plastic |
Blade | Metal |
Electrical Characteristics
Inductance
Nominal Inductance |
---|
0.119 µH/m |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Mechanical Characteristics
Dimensions
Length | Width | Height |
---|---|---|
6.25 | 1 | 1.5 |
Applicable Environmental and Other Programs
EU Directive Compliance |
EU Directive 2011/65/EU (ROHS II) |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Related Parts |
110 Connector, Tool Pouch, Pigtails, Cross-Connect Wire. |
---|
Product Notes
Notes |
Visit our web site at http://www.belden.com |
---|
History
Update and Revision |
Revision Number: 0.59 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.59 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX100749 | Black | 611589002103 |