Product Number: MTM2700-PSU880

MAMMUTHUS PSU for MTS27XX-E Switch

AC/DC 880W PSU; Input 100-240V/7.0A; Output 12VDC/10A, 53.5VDC/7.1A (100VAC-165VAC), 53.5VDC/14.2A (165VAC-240VAC); PoE supported

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTM2700-PSU880

Name

MTM2700-PSU880

Description

AC/DC 880W PSU; Input 100-240V/7.0A; Output 12VDC/10A, 53.5VDC/7.1A (100VAC-165VAC), 53.5VDC/14.2A (165VAC-240VAC); PoE supported

Current consumption

7A (220V), 7A (110V)

Input frequency

50-60 HZ

Nominal power of voltage supply

880W with 120W non-PoE output power and 760W PoE output power (220V)/550w (110V)

Operating Voltage

100-240VAC

Activation Current

typ. <lt/> 40A at 220VAC and cold start

Diagnostic functions

LEDs (PWR) at basic device

Operating temperature

-10-+55 °C

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

CCC

Compliant

Common Criteria

EAL 2+

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery

PSU module

Update and Revision

Revision Number: 0.21 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.21 Revision Date: 02-03-2025


Part Numbers

Item # Type
942999837 MTM2700-PSU880