Product Number: MTM2800-PSU120

MAMMUTHUS PSU for MTS2848TF-4X-E Switch

AC/DC 120W PSU; Input 100-240V/2.0A; Output 12V/10A; Without PoE support

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTM2800-PSU120

Name

MTM2800-PSU120

Description

AC/DC 120W PSU; Input 100-240V/2.0A; Output 12V/10A; Without PoE support

Current consumption

1A (220V), 2A (110V)

Input frequency

50-60HZ

Nominal power of voltage supply

120W (220V/110V)

Operating Voltage

100-240VAC

Activation Current

typ. <lt/> 40A at 220VAC and cold start

Diagnostic functions

LEDs (PWR) at basic device

Operating temperature

-10-+55 °C

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

CCC

Compliant

Common Criteria

EAL 2+

RoHS Compliant

RoHS( (EU) 2015/863 ) and RoHS( GB/T26572-2011 ) compliant

Scope of delivery

PSU module

Update and Revision

Revision Number: 0.21 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.21 Revision Date: 02-03-2025


Part Numbers

Item # Type
942999840 MTM2800-PSU120