Product Number: MTS-SFP-100G-LR/LC

HIRSCHMANN IT 100G QSFP28 Module

Single-mode,WDM:1295.53-1309.14nm,LC,10Km,DDMI,100GBASE-LR4

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Type

MTS-SFP-100G-LR/LC

Name

MTS-SFP-100G-LR/LC

Description

Single-mode,WDM:1295.53-1309.14nm,LC,10Km,DDMI,100GBASE-LR4

Port type and quantity

100GBASE-LR4 with LC connector

Operating Voltage

+3.3V

Power consumption

3.5W

Diagnostic functions

optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.18 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.18 Revision Date: 05-23-2024