Product Number: MTS-SFP-100G-SR

HIRSCHMANN IT 100G QSFP28 Module

Mutil-mode,850nm,MPO,70m(OM3),100m(OM4),DDMI,100GBASE-SR4

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-100G-SR

Name

MTS-SFP-100G-SR

Description

Mutil-mode,850nm,MPO,70m(OM3),100m(OM4),DDMI,100GBASE-SR4

Port type and quantity

100GBASE-SR4 with MPO connector

Operating Voltage

+3.3V

Power consumption

3.5W

Diagnostic functions

optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024