Product Number: MTS-SFP-40G-ER/LC

HIRSCHMANN IT 40G SFP Module

40Gbps, Single-mode, 1310nm, LC, 40Km, DDMI

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Type

MTS-SFP-40G-ER/LC

Name

MTS-SFP-40G-ER/LC

Description

40Gbps, Single-mode, 1310nm, LC, 40Km, DDMI

Port type and quantity

40GBASE-ER4 with LC connector

Operating Voltage

+3.3V

Power consumption

3.5W

Diagnostic functions

optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024