Product Number: 1509C

Audio Snake Cable, #24-2pr, TC, Indiv. Shielded, CM

Audio Snake Cable, CM-Rated, 2-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Size Stranding Material
24 7x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.04 in (1.0 mm) Brown, Red

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.113 in (2.87 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.034 in (0.86 mm) 0.301 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
23.3 Ohm/1000ft (76.4 Ohm/km) 31 pF/ft (100 pF/m) 58 pF/ft (190 pF/m) 66% 1.05 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -35°C To +75°C

Max. Pull Tension

55.4 lbs (25.1 kg)

Bulk Cable Weight

42 lbs/1000ft (63 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1581 Vertical Tray^UL1685 FT4 Loading, Limited Smoke, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.410 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.410 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1509C B59500 Black, Matte Reel 500 ft 612825116745 C
1509C B591000 Black, Matte Reel 1,000 ft 612825116738 C